Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-Accessories
8BF-496-1 - Centering Pin (19,9 mm Diamond)
8BF-496-1 - Centering Pin (19,9 mm Diamond)
Email product details
Visit Product Series:
Pneumatic Power Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Accessory Type
Centering Pin
Handle Color
Red
Product Type
Centering Pin
Series Used On
82P50-720, 82P63-720
Spindle Included?
No
Used With Model/Series
82P50
CAD / Download
Resources
FAQs
Articles
Related Products
Pneumatic Power Clamps Accessories
8BF-499-1 - Centering Pin (28 mm Round)
Add to quote
Explore
Pneumatic Power Clamps Accessories
8BF-494-1 - Centering Pin (25 mm Round)
Add to quote
Explore