Destaco Logo
8EA-109-1 : Pneumatic Sensors - T-Slot Mount

8EA-109-1Sensor, 3-wire cable, M8x1 connector, 3-pin

Unit View

Dimensions / Applications

  • Height (in)0.24
  • Length (in)11.80
  • Width (in)0.24
  • Product ApplicationCLAMPING

Technical Details

  • ConnectorM8 male, 0.3m long
  • Supplied?No
  • Switching Voltage10-30V DC

Product Information

  • Accessory TypeSensor
  • BrandDESTACO
  • Product TypeSensor
  • Series Used On81L|82L
  • Spindle Included?No
  • Used With Model/Series81L|82L