Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-Accessories
8KB-092-1 - Hand Lever
8KB-092-1 - Hand Lever
Email product details
Visit Product Series:
Pneumatic Power Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Accessory Type
Hand Lever
Handle Color
Green
Product Type
Hand Lever
Series Used On
82L-3E
Spindle Included?
No
Used With Model/Series
82L-3E23HG4...
CAD / Download
Resources
FAQs
Articles
Related Products
Pneumatic Power Clamps Accessories
8KB-032-1 - Hand Lever
Add to quote
Explore
Pneumatic Power Clamps Accessories
8KB-097-1 - Standard Hand Lever
Add to quote
Explore