
Unit View
Dimensions / Applications
- Weight (lb)0.55
Technical Details
- Arm Offset1.77
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeU-Arm LH
- BrandDESTACO
- Clamp Arm StyleU-Arm (Left Offset)
- MaterialAluminum
- Product TypeClamping Arm
- Series Used On82M-3|TCC-2E
- Used With Model/Series82M-3 (40mm Cylinder)|TCC-2E (40mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)