Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82M-3E-Arms
8UL501-00-117 - Steel Clamping Arm Set
8UL501-00-117 - Steel Clamping Arm Set
Email product details
Visit Product Series:
Pneumatic Power Clamps-82M-3E-Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Clamp Arm Style
U-Arm (Left Offset)
Material
Aluminum
Product Type
Clamping Arm
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Pneumatic Power Clamps Accessories
8UL401-25-117 - U-clamping arm set, left
Add to quote
Explore
82M-3E Arms Series
8UL405-00-117 - U-Clamping Clamping Arm Set, Left
Add to quote
Explore