Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82M-3E-Arms
8UL504-15-144 - U-Clamping Clamping Arm Set, Left
8UL504-15-144 - U-Clamping Clamping Arm Set, Left
Email product details
Visit Product Series:
Pneumatic Power Clamps-82M-3E-Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.99
Product Application
CLAMPING
Technical Details
Arm Offset
0.59
Supplied?
No
Product Information
Accessory Type
U-Arm LH
Brand
DESTACO
Clamp Arm Style
U-Arm (Left Offset)
Material
Aluminum
Product Type
Clamping Arm
Series Used On
82M-3|52H-3E |TCC-2E
Spindle Included?
No
Used With Model/Series
82M-3 (50mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (50mm Cylinder)
CAD / Download
Resources
FAQs
Articles
Related Products
82M-3E Arms Series
8UL501-15-144 - U-Clamping Clamping Arm Set, Left
Add to quote
Explore
82M-3E Arms Series
8UL504-25-144 - U-Clamping Clamping Arm Set, Left
Add to quote
Explore