
Visit Product Series:
Pneumatic Power Clamps-82M-3E-ArmsUnit View
Dimensions / Applications
- Weight (lb)1.012
- Product ApplicationCLAMPING
Technical Details
- Arm Offset0.98
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeU-Arm LH
- BrandDESTACO
- Clamp Arm StyleU-Arm (Left Offset)
- MaterialAluminum
- Product TypeClamping Arm
- Series Used On82M-3|52H-3E |TCC-2E
- Used With Model/Series82M-3 (50mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (50mm Cylinder)