Destaco Logo
8UL634-25-144 : 82M-3E U-Clamping Clmping Arm Set, Left

8UL634-25-144U-Clamping Arm Set, Left

Unit View

Dimensions / Applications

  • Weight (lb)1.188

Technical Details

  • Arm Offset0.98
  • Supplied?No

Product Information

  • Accessory TypeU-Arm LH
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Left Offset)
  • MaterialAluminum
  • Product TypeClamping Arm
  • Series Used On82M-3|52H-3E |TCC-2E
  • Spindle Included?No
  • Used With Model/Series82M-3 (63mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (63mm Cylinder)