
Unit View
Dimensions / Applications
- Height (in)0.984252
- Length (in)4.6063
- Weight (lb)1.16845
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeU-Arm Center
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- MaterialSteel
- Product TypeClamping Arm
- Series Used On82M-3|TCC-2E
- Used With Model/Series82M-3 (40mm Cylinder)|TCC-2E (40mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)