Destaco Logo
8UR501-15-144 - U-Clamping Clamping Arm Set, Right

8UR501-15-144U-Clamping Clamping Arm Set, Right

Unit View

Dimensions / Applications

  • Height (in)0.590551
  • Length (in)5.66929
  • Weight (lb)2.314854

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeU-Arm RH
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Right Offset)
  • MaterialSteel
  • Product TypeClamping Arm
  • Series Used On82M-3|52H-3E |TCC-2E
  • Used With Model/Series82M-3 (50mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (50mm Cylinder)