Destaco Logo
8UR631-75-204 : 82M-3E Right Arm

8UR631-75-204U-Clamping Clamping Arm Set, Right

Unit View

Dimensions / Applications

  • Height (in)2.95276
  • Length (in)8.0315
  • Weight (lb)4.18
  • Product ApplicationCLAMPING

Technical Details

  • Arm Offset2.95
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeU-Arm RH
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Right Offset)
  • MaterialSteel
  • Product TypeClamping Arm
  • Series Used On82M-3|52H-3E |TCC-2E
  • Used With Model/Series82M-3 (63mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (63mm Cylinder)