
Unit View
Dimensions / Applications
- Length (in)5.86
- Weight (lb)1.6
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)1100
- Plunger Height (in)0.39
- Plunger Travel (in)1.5
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)207203-M
- Supplied?No
Product Information
- Accessories207203-M|207203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
%3Afill(white)%2Fcatsy.1004%2F6004.jpg%2Frename%2F6004.png&w=3840&q=75)