Destaco Logo
9530-2GL - Pneumatic Swing Clamp

9530-2GLSwing Cylinder 32mm, Left-Hand, G Port

Visit Product Series:

Pneumatic Swing Clamps-9500

Unit View

Dimensions / Applications

  • Length (in)6.54
  • Weight (lb)1.25
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (per double stroke at 7 psi) (in³)0.01
  • Clamping Force @ 5Bar[72Psi] (lbf.)76.0
  • Cylinder Bore (in)1.26
  • Stroke (in)0.79
  • Air Port sizeG-1/8
  • Foot Mount Kit953060
  • MountBlock: Side flange, tapped hole, standard
  • Supplied?No
  • Swing DirectionLH
  • Tapped Hole Mount Kit953061

Product Information

  • Accessories953092|953060|953061|953062|9540150|9540153
  • BrandDESTACO
  • Product TypePneumatic Swing Clamp
  • Spindle Included?No
  • Standard Mount Kit953062