!
COVID-19 Update

As we continue to monitor the on-going status of COVID-19, the health and safety of our employees and customers remain our top priority. In these unprecedented times, Destaco is still committed to providing our customers with the critical products, service, and support they need. Please review our full statement for more information.
Please stay safe, healthy and we can all get through this together.

DESTACO Products

Featured Product





Manual Tool Changers – TC1 Series

Highlighted Products

CAMCO RDM Series Index Drives

Pneumatic Grippers

Automactic Tool Changers for Multi-tool & Robotic Applications

82M-3E Pneumatic Power Clamps

PARALLEL GRIPPERS FOR EFFICIENT PICK-AND-PLACE SOLUTION

A customer offering customized solutions for CNC/Machining was looking for an efficient pick and place solution for steering column components. The specifications called for high-precision part detection with a simultaneous increase in productivity and a reduction in system weight. A high level of performance in harsh working environments was also specified. The pneumatic RDH-2M-C Parallel Grippers from DESTACO, which are additionally protected against air failure using a safety spring, impressed the customer, who installed a total of 20 of these grippers in five machines. As these are standard grippers from the DESTACO Xpress Program it was possible to resume production within a very short time.

Read More

ARV AUTO-RELEASE VENTURI REDUCES AIR CONSUMPTION BY 60%

A major automotive manufacturing company wanted to increase production and reduce costs of press room operations. DESTACO developed the Auto Release Venturi (ARV) Vacuum Generator/Cup Mount. The ARV requires only a single air line, reducing air consumption compared to traditional two-line venture vacuum generators. The ARV replaced central vacuum pump systems on several crossbar press applications and traditional two-line venturi operations (vacuum/blow-off) on more than a dozen robotic tandem lines

Read More