Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Extrusions
B-30-150-0 - B-30 - Octagonal Aluminum Boom Structure
B-30-150-0 - B-30 - Octagonal Aluminum Boom Structure
Email product details
Visit Product Series:
Bodybuilder End Effector-Extrusions
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.91
Weight (lb)
0.46
Technical Details
Supplied?
No
Tube Size
30B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
BodyBuilder Boom
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Add to quote
Explore
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Add to quote
Explore