
Unit View
Dimensions / Applications
- Length (in)70.87
- Weight (lb)5.54
- Width (in)1.18
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No