Destaco Logo
B-30-285-0 - BodyBuilder Boom, EXTRUSION 30mm X 285mm No Seals

B-30-285-0BodyBuilder Boom EXTRUSION 30mm X 285mm No Seals

Unit View

Dimensions / Applications

  • Length (in)11.22
  • Width (in)1.18

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom