
Unit View
Dimensions / Applications
- Length (in)31.50
- Weight (lb)2.46
- Width (in)1.18
- Product ApplicationHANDLING
Technical Details
- Spindle Included?No
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom