Destaco Logo
B-45-190-0 - BOOM 45MM x 190MM LONG

B-45-190-0Boom 45mm x 190mm Long

Unit View

Dimensions / Applications

  • Length (in)7.48
  • Width (in)1.77

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No