Destaco Logo
B-45-2050-0 - BodyBuilder Boom, 45mm Extrusion x 2050mm

B-45-2050-045mm Body Builder Extrusion x 2050mm LG

Unit View

Dimensions / Applications

  • Length (in)80.71

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No