Destaco Logo
B-60-1220-0 - Boom 60mm X 1220mm

B-60-1220-0Boom 60mm X 1220mm

Unit View

Dimensions / Applications

  • Length (in)48.03

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No