Destaco Logo
B-60-2190-0 - BodyBuilder Boom, 60mm X 2190mm Long

B-60-2190-0Boom 60mm X 2190mm Long

Unit View

Dimensions / Applications

  • Length (in)86.22
  • Width (in)2.36

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No