Destaco Logo
B-60-250-0 : Octagonal Aluminum Boom Structure

B-60-250-0 - Boom 60mm X 250mm

Unit View

Dimensions / Applications

  • Length (in)9.84
  • Weight (lb)1.83
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom
  • Spindle Included?No

Related Products