Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Extrusions
B-60-340-0 - Boom 60mm X 340mm, No Seals
B-60-340-0 - Boom 60mm X 340mm, No Seals
Email product details
Visit Product Series:
Bodybuilder End Effector-Extrusions
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
13.39
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
BodyBuilder Boom
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Add to quote
Explore
Extrusions
B-60-395-0 - Boom 60mm x 395mm, No Seals
Add to quote
Explore