Destaco Logo
B-60-375-0 - BOOM 60MM X 375MM, NO SEALS

B-60-375-0Boom 60mm X 375mm, No Seals

Unit View

Dimensions / Applications

  • Length (in)14.76
  • Width (in)2.36

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No