Destaco Logo
B-60-500-0 : Octagonal Aluminum Boom Structure

B-60-500-0 - OCTAGONAL Boom 60mm L 500mm

Unit View

Dimensions / Applications

  • Length (in)19.69
  • Weight (lb)3.63
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom
  • Spindle Included?No

Related Products