Destaco Logo
B-60-695-0 - BOOM 60MM x 695MM LONG

B-60-695-0Boom 60mm x 695mm Long

Unit View

Dimensions / Applications

  • Length (in)27.36
  • Width (in)2.36

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No