Destaco Logo
B-90-1135-0 - 90mm Body Builder Extrusion x 1135mm LG

B-90-1135-090mm Body Builder Extrusion x 1135mm LG

Unit View

Dimensions / Applications

  • Length (in)44.69
  • Width (in)3.54

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom