Destaco Logo
B-90-1695-0 - BodyBuilder Boom, 90mm x 1695mm Long

B-90-1695-0Boom 90mm x 1695mm Long

Unit View

Dimensions / Applications

  • Length (in)66.73
  • Width (in)3.54

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No