
Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)67.72
- Width (in)3.54
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom

Visit Product Series:
Bodybuilder End Effector-Extrusions