
Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)35.43
- Weight (lb)12.87
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size90B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No