Destaco Logo

B112-01 - Ball joint/sleeve socket

Unit View

Dimensions / Applications

  • Weight (lb)0.02
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBall Adapter
  • Spindle Included?No

Related Products