Destaco Logo
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 1 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 2 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 3 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 4 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 5 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 6 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 7 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 8 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 9 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted - 10 of 11
B8JG-1036-1-P - NAAMS Clamp Arm, Style 036; w/ Fasteners, Painted

B8JG-1036-1-PNAAMS Clamp Arm, Style 036; With Fasteners; Painted

Visit Product Series:

NAAMS Power Clamp Arms

Unit View

Dimensions / Applications

Technical Details

  • SilencerNo
  • Spindle Included?No
  • Supplied?No
  • U-Hook Included?No

Product Information

  • Accessory TypeLateral Arm
  • BrandDESTACO
  • Direct ConnectNo
  • Handle ColorRed
  • MaterialSteel (Painted)
  • Product TypeNAAMS Clamp Arm
  • Sensor ReadyNo
  • Series Used On82M-3|52H-3E |TCC-2E
  • Spindle Included?No
  • Toggle Lock PlusNo