Destaco Logo
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 1 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 2 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 3 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 4 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 5 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 6 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 7 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 8 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 9 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS - 10 of 11
B8JG-1179-1 - 30MM 82G80 ARM W/ARM SCREWS

B8JG-1179-130MM 82G80 NAAMS Clamp Arm w/ SCREWS

Visit Product Series:

NAAMS Power Clamp Arms

Unit View

Dimensions / Applications

Technical Details

  • SilencerNo
  • Supplied?No
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • Direct ConnectNo
  • Handle ColorRed
  • Product TypeNAAMS Clamp Arm
  • Sensor ReadyNo
  • Spindle Included?No
  • Toggle Lock PlusNo