Destaco Logo
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 1 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 2 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 3 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 4 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 5 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 6 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 7 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 8 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 9 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset - 10 of 11
B8JG-1212-1 - NAAMS Clamp Arm, 20mm, Offset

B8JG-1212-120mm Offset NAAMS Clamp Arm

Visit Product Series:

NAAMS Power Clamp Arms

Unit View

Dimensions / Applications

Technical Details

  • SilencerNo
  • Supplied?No
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • Direct ConnectNo
  • Handle ColorRed
  • Product TypeNAAMS Clamp Arm
  • Sensor ReadyNo
  • Spindle Included?No
  • Toggle Lock PlusNo