










Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.54
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (50mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (50mm Cylinder)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072121%2FB8JG-1217-1_NAAMS_Arm%2B-%2B18997.jpg%2Frename%2FB8JG-1217-1_NAAMS_Arm%2B-%2B18997.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FB8JG-1155-1_Thru-Hole-11mm_Length-305mm_Offset-70.png&w=3840&q=75)