
Unit View
Dimensions / Applications
- Weight (lb)2.7
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)550.0
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeClamp Block
- Spindle Included?No
Related Products
Bracket Blocks
M1588-C - Clamp Block
