Destaco Logo
BM1-45-DE-R08 : Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R0845mm Double Extrusion Mid Mount Assembly - R08 - W/ Insulation

Unit View

Dimensions / Applications

  • Height (in)3.35
  • Length (in)16
  • Weight (lb)11.1
  • Width (in)7

Technical Details

  • Robot Interface Bolt PatternR08: 160mm Bolt Circle, Includes Insulation [ fr_FR ] ; R08: 160mm Bolt Circle, Includes Insulation [ en_US ] ; R08:Lochkreis Ø 160mm , inkl. Isolierung [ de_DE ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeDouble Extrusion Mid Mount Assembly
  • Spindle Included?No