Destaco Logo
BM1-45-DE-R10 : Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R1045mm Double Extrusion Mid Mount Assembly - R10 - W/ Adapter Plate

Unit View

Dimensions / Applications

  • Height (in)3.35
  • Length (in)16
  • Weight (lb)11.1
  • Width (in)7

Technical Details

  • Robot Interface Bolt PatternR10: 200mm Bolt Circle [ fr_FR ] ; R10:Lochkreis Ø 200mm [ de_DE ] ; R10: 200mm Bolt Circle [ en_US ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeDouble Extrusion Mid Mount Assembly
  • Spindle Included?No