Destaco Logo

BM1-45-SE-R04 - 45mm Single Extrusion Mid Mount Assembly - R04

Unit View

Dimensions / Applications

  • Length (in)16.0
  • Weight (lb)11.1
  • Product ApplicationHANDLING

Technical Details

  • Robot Interface Bolt PatternR04: 160mm Bolt Circle [ en_US ] ; R04:Lochkreis Ø 160mm [ de_DE ] ; R04: 160mm Bolt Circle [ fr_FR ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly
  • Spindle Included?No