
Visit Product Series:
Bodybuilder End Effector-Mid-MountsUnit View
Dimensions / Applications
- Height (in)3.35
- Length (in)16
- Weight (lb)11.1
- Width (in)7
Technical Details
- Robot Interface Bolt PatternR12: 160mm Bolt Circle, Includes Insulation [ fr_FR ] ; R12:Lochkreis Ø 160mm , inkl. Isolierung [ de_DE ] ; R12: 160mm Bolt Circle, Includes Insulation [ en_US ]
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSingle Extrusion Mid Mount Assembly
- Spindle Included?No