
Visit Product Series:
Bodybuilder End Effector-Mid-MountsUnit View
Dimensions / Applications
- Length (in)16.0
- Weight (lb)11.5
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSingle Extrusion Mid Mount Assembly
- Spindle Included?No