Destaco Logo
BM1-60-SE-R13 : Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R1360mm Single Extrusion Mid Mount Assembly - R13

Unit View

Dimensions / Applications

  • Height (in)4.00
  • Length (in)16.0
  • Weight (lb)11.5
  • Width (in)7.0

Technical Details

  • Robot Interface Bolt PatternR11: 200mm Bolt Circle, Includes Insulation [ zh_CN ] ; R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ en_US ] ; R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ fr_FR ] ; R13:Lochkreis Ø 125/160 , 110 mm Pilot, 5.5mm tief [ de_DE ]
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly
  • Spindle Included?No