Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Heavy-Duty Mid-Mounts
BM2-EPM-01 - Epm - Accessory Mount Plate (With Mounting Holes)
BM2-EPM-01 - Epm - Accessory Mount Plate (With Mounting Holes)
Email product details
Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
12.50
Weight (lb)
1.39
Technical Details
Tube Combinations (in)
1.77 / 2.36
Supplied?
No
Tube Size
45B / 60B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Accessory Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles