Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Gripper Accessories
CABL-046 - 4-Wire Power And Signal Cable, 5M Long
CABL-046
4-Wire Power And Signal Cable, 5M Long
Email product details
Visit Product Series:
Gripper Accessories
Request Quote
Technical Details
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.22
Technical Details
Supplied?
No
Product Information
Accessory Type
Power and Signal Cable
Brand
Robohand
Product Type
Cable
Series Used On
DPE
Spindle Included?
No
Used With Model/Series
DPE-200
Resources
FAQs
Articles