Destaco Logo
CABL-053 : 8-wire Power and Signal Cable, 5m Long w/ 90 degree M12 Connector

CABL-0538-Wire Power And Signal Cable, 5M Long with 90 Degree M12 Connector

Visit Product Series:

Gripper Accessories

Unit View

Dimensions / Applications

  • Weight (lb)0.22

Technical Details

  • Supplied?No

Product Information

  • Accessory TypePower and Signal Cable
  • BrandRobohand
  • Product TypeCable
  • Series Used OnDPE
  • Spindle Included?No
  • Used With Model/SeriesDPE-400