Destaco Logo
CH-165-P : Horizontal Compliance Device

CH-165-PPneumatic Horizontal Compliance, Range

Unit View

Dimensions / Applications

  • Weight (lb)19.1

Technical Details

  • Misalignment (in)0.47
  • Payload (lb)88.18
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHorizontal Complaince Device
  • Spindle Included?No