Destaco Logo
CH-50-P : Horizontal Compliance Device

CH-50-PRobotic Tooling Range

Unit View

Dimensions / Applications

  • Weight (lb)0.4
  • Product ApplicationCOUPLING

Technical Details

  • Misalignment (in)0.12
  • Payload (lb)4.41
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHorizontal Complaince Device