
Unit View
Dimensions / Applications
- Weight (lb)0.39
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111.0
- Tube Combinations (in)0.79 / 0.79
- Supplied?No
- Tube Size20 mm / 20 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeLWT Cross Clamp
- Spindle Included?No
Related Products
Cross Clamps
CL-25M-20M-A - LWT Cross Clamp 25mm X 20mm
%3Afill(white)%2Fcatsy.1004%2FCross%2BClamps%2BCL-20M-20M-A.jpg%2Frename%2FCross%2BClamps%2BCL-20M-20M-A.png&w=3840&q=75)