Destaco Logo
CL-25M-19M-PA-A - LIGHTWEIGHT APPLE CORE CLAMP BLOCKS

CL-25M-19M-PA-ACross Transition Clamp For Port Only

Unit View

Dimensions / Applications

  • Weight (lb)0.21
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)111
  • Apple Core Size19
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp
  • Spindle Included?No